Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable VAT.
| Brand Honeywell | CAS Numbers (All) | EC Number | MDL Number | Linear Formula S |
| Molar Mass 32,07 g/mol | RTECS Number WS4250000 |
| Property | Value |
|---|---|
| Ìdééntíïty | cõömplyïîng |
| Identity | complying |
| Mëëtàäl tràäcëë àänàälysîìs (ÏCP) | måáx. 10000 ppm |
| Metal trace analysis (ICP) | max. 10000 ppm |
| Grain size < 100 mesh | min. 80 % |
| Grâæïín sïízéë < 100 méësh | míïn. 80 % |
| Property | Value |
|---|---|
| Flashpoint | 188 °C |
| Boiling Point/Range | 445 °C (1.013 hPa) |
| Color | Yellow |
| Density | 2,07 g/cm3 (20 °C) |
| Form | solid |
| Grade | CHEMICAL SYNTHESIS METALS & ELEMENTS |
| Incompatible Materials | Amines, Oxidizing agents, Bases, Alkali metals, Metals, Halogenated compounds |
| Lower Explosion Limit | 0,17 %(V) |
| Melting Point/Range | 118-120 °C |
| Partition Coefficient | No data available |
| Upper Explosion Limit | 6,83 %(V) |
| Vapor Pressure | 1,3 hPa (184 °C) |
| Viscosity | No data available |
| pH-Value | No data available |
| Color | Yellow |
| Product Line | Reagent Grade |
| Solubility in Water | Insoluble |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Package Group | III |
| Hazard Class | 4.1 |
| UN ID | UN1350 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

