622 Products

per page
Page
Certified Reference Materials

Certified Reference Materials

Research Chemicals/Products/Certified Reference Materials
  1. Action
    E1218  
    Iron ICP Standard
    Certified Reference Material, 10,000 mg/L Fe in HNO3 5%
    CAS Number: 10421-48-4
  2. Action
    E1132  
    Arsenic ICP Standard
    Certified Reference Material, 10,000 mg/L As in HNO3 5%
    CAS Number: 7778-39-4
  3. Action
    E1222  
    Hafnium ICP Standard
    Certified Reference Material, 10,000 mg/L Hf in HNO3 5%, HF 2%
    CAS Number: 12055-23-1
  4. Action
    E1194  
    Vanadium ICP Standard
    Certified Reference Material, 10,000 mg/L V in H2SO4 5%
    CAS Number: 7803-55-6
  5. Action
    E1253  
    Strontium ICP Standard
    Certified Reference Material, 10,000 mg/L Sr in HNO3 2%
    CAS Number: 10042-76-9
  6. Action
    E1182  
    Silicon ICP Standard
    Certified Reference Material, 10,000 mg/L Si in water
    CAS Number: 16919-19-0
  7. Action
    E1108  
    Potassium ICP Standard
    Certified Reference Material, 1000 mg/L K in HNO3 2%
    CAS Number: 7757-79-1
  8. Action
    E1010  
    Bismuth ICP Standard
    Certified Reference Material, 1000 mg/L Bi in HNO3 10%
  9. Action
    E1302  
    Arsenic ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L As in HNO3 2%
    CAS Number: 7778-39-4
  10. Action
    E1314  
    Copper ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Cu in HNO3 2%
    CAS Number: 3251-23-8
  11. Action
    E1324  
    Holmium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Ho in HNO3 2%
    CAS Number: 14483-18-2
  12. Action
    E1364  
    Yttrium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Y in HNO3 2%
    CAS Number: 13494-98-9
  13. Action
    E1227  
    Potassium ICP Standard
    Certified Reference Material, 10,000 mg/L K in HNO3 2%
    CAS Number: 7757-79-1
  14. Action
    E1374  
    Barium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Ba in HNO3 2%
    CAS Number: 10022-31-8
  15. Action
    E1427  
    Titanium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Ti in HNO3 2% HF 0.2%
    CAS Number: 16962-40-6
  16. Action
    E1500  
    Arsenic(III) ICP Standard
    Certified Reference Material, 100 mg/L As3+ in NaOH 0.5%, NaCl 0.1%
    CAS Number: 7784-46-5
  17. Action
    E1303  
    Gold ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Au in HCl 2%
    CAS Number: 16903-35-8
  18. Action
    E1325  
    Indium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L In in HNO3 2%
    CAS Number: 13465-14-0
  19. Action
    E1315  
    Dysprosium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Dy in HNO3 2%
    CAS Number: 10031-49-9
  20. Action
    E1345  
    Rhodium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Rh in HCl 2%
    CAS Number: 10049-07-7
  21. Action
    E1335  
    Niobium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Nb in HNO3 2%, HF 0.5%
    CAS Number: 7783-68-8
  22. Action
    E1355  
    Tantalum ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Ta in HNO3 2%, HF 0.5%
    CAS Number: 7783-71-3
  23. Action
    E1257  
    Titanium ICP Standard
    Certified Reference Material, 10,000 mg/L Ti in HNO3 5%, HF 2%
    CAS Number: 16962-40-6
  24. Action
    E1365  
    Ytterbium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Yb in HNO3 2%
    CAS Number: 35725-34-9
  25. Action
    E1375  
    Beryllium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Be in HNO3 2%
    CAS Number: 13597-99-4
  26. Action
    E1416  
    Antimony ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Sb in HNO3 2%, HF 0.5%
    CAS Number: 16950-06-4
  27. Action
    E1304  
    Boron ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L B in water
    CAS Number: 10043-35-3
  28. Action
    E1326  
    Iridium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Ir in HCl 2%
    CAS Number: 10025-83-9
  29. Action
    E1346  
    Ruthenium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Ru in HCl 2%
    CAS Number: 10049-08-8
  30. Action
    E1232  
    Molybdenum ICP Standard
    Certified Reference Material, 10,000 mg/L Mo in NH3 4%
    CAS Number: 13819-84-6
  31. Action
    E1316  
    Erbium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Er in HNO3 2%
    CAS Number: 10031-51-3
  32. Action
    E1336  
    Neodymium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Nd in HNO3 2%
    CAS Number: 16454-60-7
  33. Action
    E1407  
    Lead ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Pb in HNO3 2%
    CAS Number: 10099-74-8
  34. Action
    E1366  
    Zinc ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Zn in HNO3 2%
    CAS Number: 7779-88-6
  35. Action
    E1305  
    Barium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Ba in HNO3 2%
    CAS Number: 10022-31-8
  36. Action
    E1347  
    Sulfur ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L S in water
    CAS Number: 7783-20-2
  37. Action
    E1502  
    Chromium(III) ICP Standard
    Certified Reference Material, 10 mg/L Cr3+ in HNO3 5%
  38. Action
    E1397  
    Lithium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Li in HNO3 2%
    CAS Number: 7790-69-4
  39. Action
    E1317  
    Europium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Eu in HNO3 2%
    CAS Number: 10138-01-9
  40. Action
    E1394  
    Iridium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Ir in HCl 2%
    CAS Number: 10025-83-9
  41. Action
    E1404  
    Neodymium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Nd in HNO3 2%
    CAS Number: 16454-60-7
  42. Action
    E1513  
    Chromium(VI) ICP Standard
    Certified Reference Material, 1000 mg/L Cr6+ in water
  43. Action
    E2131  
    Multi-Element Solution for ICP
    Certified Reference Material, 1000 mg/L each of Al, Ca, Fe, Mg in HNO3 5%
    CAS Number: 13473-90-0
  44. Action
    E1510  
    Selenium(VI) ICP Standard
    Certified Reference Material, 1000 mg/L Se6+ in HNO3 0.1%
  45. Action
    E2029  
    Combined Seven Anion Standard I for IC
    Certified Reference Material, 150 mg/L of PO43-, SO42-; 100 mg/L of NO2-, Br-, NO3-; 30 mg/L Cl-; 20 mg/L F- in H2O
    CAS Number: 7681-49-4
  46. Action
    E2167  
    Trace Metals II for AA and ICP-OES
    Certified Reference Material, 20 mg/L each of Sb, Tl, 10 mg/L Ag in HNO3 2%
    CAS Number: 16950-06-4
  47. Action
    E2181  
    Initial Calibration Verification Standard 2 Hg for ICP
    Certified Reference Material, 10 mg/L each of Sn, Ti in HNO3 2%
    CAS Number: 7783-62-2
  48. Action
    E2119  
    Interference Check Solution 2 for ICP
    Certified Reference Material, 10 mg/L each of Ag, As, Cd, Co, Cr, Cu, Mn, Ni, Zn in HNO3 2%
    CAS Number: 7761-88-8
  49. Action
    E2194  
    NexION KED Mode Detection Limit Solution

    Certified Reference Material, 10 2µg/L each of V, As, Se in HCl 1%

    CAS Number: 7803-55-6
  50. Action
    E2109  
    Instrument Check Standard 3 for ICP
    Certified Reference Material, 200 mg/L each of Ca, Fe, K, Mg, Na in HNO3 2%
    CAS Number: 10124-37-5
  51. Action
    E3017  
    Formate Standard for Ion Chromatography
    Certified Reference Material, 1000 mg/L in water
  52. Action
    E3027  
    Methansulfonate Standard for Ion Chromatography
    Certified Reference Material, 1000 mg/L in water
  53. Action
    E2182  
    ELAN 6100 DRC Setup Stab Masscal Solution Hg for ICP
    Certified Reference Material, 10 2μg/L Ba, 1 2μg/L each of Al, Cd, Ce, Cr, Cu, In, Pb, Mg, Mn, Rh, Th in HNO3 0.5%
    CAS Number: 10022-31-8
  54. Action
    E2120  
    Analytes C for ICP
    Certified Reference Material, 2 mg/L each of Ag, As, Ba, Be, Cd, Co, Cr, Cu, Hg, Mn, Ni, Pb, Sb, Se, Tl, V, Zn in HNO3 2%
    CAS Number: 7761-88-8
  55. Action
    E2211  
    Concentrated Eluent for Ion Chromatography
    Certified Reference Material, 0.5 M Methanesulfonic acid in water
  56. Action
    E2110  
    Instrument Check Standard 4 for ICP
    Certified Reference Material, 10 mg/L each of Mo, Th, U in HNO3 2%
    CAS Number: 13819-84-6
  57. Action
    E2155  
    Interference A for ICP
    Certified Reference Material, 21215 mg/L Cl-, 3000 mg/L Ca, 2500 mg/L each of Fe, Na, 2000 mg/L C, 1000 mg/L each of Al, K, Mg, P, S, 20 mg/L each of Mo, Ti in Nitric Acid 5% in HNO3 5%
    CAS Number: 7647-14-5
  58. Action
    E3018  
    Glycolate Standard for Ion Chromatography
    Certified Reference Material, 1000 mg/L in water
  59. Action
    E3028  
    3-Methoxypropylamine Standard for Ion Chromatography
    Certified Reference Material, 1000 mg/L in water
  60. Action
    E2019  
    ICP Internal Standard
    Certified Reference Material, 100 mg/L each of Bi, In, 6Li, Sc, Tb, Y in HNO3 5%
  61. Action
    E2169  
    Alternate Metals I for AA and ICP-OES
    Certified Reference Material, 20 mg/L each of Al, Fe, V, 10 mg/L each of Co, Cu, Mn, Ni, Zn, 5 mg/L each of Be, Sb, Tl in HNO3 2%
    CAS Number: 13473-90-0
  62. Action
    E3029  
    Monoethanolamine Standard for Ion Chromatography
    Certified Reference Material, 1000 mg/L in water
  63. Action
    E2233  
    Multielement Standard Solution 4 for ICP
    Certified Reference Material, 100 mg/L each of B, Fe, Se, Tl, Zn, 40 mg/L each of Al, As, Ba, Pb, V, 20 mg/L each of Cr, Cu, Ni, 10 mg/L each of Be, Cd, Co, Mn in HNO3 10%
  64. Action
    E2032  
    Combined Six Cation Standard I for IC
    Certified Reference Material, 1000 mg/L Ca2+, 400 mg/L NH4+, 200 mg/L each of Na+, K+, Mg2+, 50 mg/L Li+ Material in H2O
    CAS Number: 7790-69-4
  65. Action
    E1351  
    Silicon ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Si in water
    CAS Number: 16919-19-0
  66. Action
    E1411  
    Rubidium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Rb in HNO3 2%
    CAS Number: 13126-12-0
  67. Action
    E1370  
    Aluminium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Al in HNO3 2%
    CAS Number: 13473-90-0
  68. Action
    E1341  
    Praseodymium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Pr in HNO3 2%
    CAS Number: 15878-77-0
  69. Action
    E1361  
    Uranium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L U in HNO3 2%
    CAS Number: 6159-44-0
  70. Action
    E1321  
    Germanium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L in Ge HNO3 2%, HF 0.2%
    CAS Number: 1310-53-8
  71. Action
    E1331  
    Magnesium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Mg in HNO3 2%
    CAS Number: 10377-60-3
  72. Action
    E1392  
    Holmium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Ho in HNO3 2%
    CAS Number: 14483-18-2
  73. Action
    E1352  
    Samarium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Sm in HNO3 2%
    CAS Number: 13759-83-6
  74. Action
    E1422  
    Strontium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Sr in HNO3 2%
    CAS Number: 10042-76-9
  75. Action
    E1382  
    Copper ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L in Cu HNO3 2%
    CAS Number: 3251-23-8
  76. Action
    E1313  
    Cesium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Cs in HNO3 2%
    CAS Number: 7789-18-6
  77. Action
    E1322  
    Hafnium ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Hf in HNO3 2%, HF 0.5%
    CAS Number: 12055-23-1
  78. Action
    E1372  
    Gold ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Au in HCl 2%
    CAS Number: 16903-35-8
  79. Action
    E1423  
    Tantalum ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Ta in HNO3 2%, HF 0.5%
    CAS Number: 7783-71-3
  80. Action
    E1393  
    Indium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L In in HNO3 2%
    CAS Number: 13465-14-0
  81. Action
    E1333  
    Molybdenum ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L Mo in water
    CAS Number: 13819-84-6
  82. Action
    E1435  
    Zinc ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Zn in HNO3 2%
    CAS Number: 7779-88-6
  83. Action
    E1512  
    Chromium(VI) ICP Standard
    Certified Reference Material, 100 mg/L Cr6+ in water
  84. Action
    E1363  
    Tungsten ICP & ICP-MS Standard
    Certified Reference Material, 100 mg/L W in H2O
    CAS Number: 7783-82-6
  85. Action
    E1509  
    Selenium(VI) ICP Standard
    Certified Reference Material, 100 mg/L Se6+ in HNO3 0.1%
  86. Action
    E1384  
    Erbium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Er in HNO3 2%
    CAS Number: 10031-51-3
  87. Action
    E1414  
    Ruthenium ICP & ICP-MS Standard
    Certified Reference Material, 10 mg/L Ru in HCl 2%
    CAS Number: 10049-08-8
  88. Action
    E2028  
    Environmental Initial Calibration Verification for ICP
    Certified Reference Material, 1000 g/L each of Ca, Fe, K, Mg, Na, Sr, 10 g/L each of Ag, Al, As, Ba, Be, Cd, Co, Cr, Cu, Mn, Mo, Ni, Pb, Sb, Se, Tl, V, Zn, Th, U in HNO3 10%
    CAS Number: 10124-37-5
  89. Action
    E2188  
    NexION Setup Solution

    Certified Reference Material, 1 2µg/L each of Be, Ce, Fe, In, Li, Mg, Pb, U in HNO3 1%

    CAS Number: 13597-99-4
  90. Action
    E2203  
    GFAAS Mixed Standard
    Certified Reference Material, 100 mg/L each of Al, As, Pb, Sb, Se, Tl, 50 mg/L each of Ba, Co, Cu, Ni, 20 mg/L each of Cr, Fe, Mn, 10 mg/L Ag, 5 mg/L each of Be, Cd in HNO3 5%, tr. HF
    CAS Number: 13473-90-0
  91. Action
    E3023  
    Lactate Standard for Ion Chromatography
    Certified Reference Material, 1000 mg/L in water
  92. Action
    E2216  
    ICP Standard Solution
    Certified Reference Material, 10,000 mg/L K, 1000 mg/L Na, 250 mg/L Li in HNO3 2%
    CAS Number: 10022-31-8
  93. Action
    E2094  
    Mixed Calibration Standard 1 for ICP
    Certified Reference Material, 500 mg/L Pb, 200 mg/L Se, 150 mg/L each of Cd, Zn, 100 mg/L Mn, 50 mg/L Be in HNO3 2%
    CAS Number: 10099-74-8
  94. Action
    E2175  
    Multi-Element Internal Standard for AA and ICP-OES
    Certified Reference Material, 10 mg/L each of Bi, Ho, In, 6Li, Sc, Tb, Y in HNO3 2%
    CAS Number: 10035-06-0
  95. Action
    E2115  
    Alternate Interference A for ICP
    Certified Reference Material, 1000 mg/L each of Cr, Cu, Mn, Ni, Ti, V in HNO3 5%
    CAS Number: 13548-38-4
  96. Action
    E2128  
    Spike Sample Standard Water for ICP
    Certified Reference Material, 500 mg/L Fe, 250 mg/L each of Ba, Zn, 100 mg/L each of Co, Cr, Cu, Mn, Ni, Sb, V, 50 mg/L each of As, Pb, 25 mg/L each of Ag, Be, Cd, Se, Tl in HNO3 5%
    CAS Number: 10421-48-4
  97. Action
    E2163  
    USP 232 Elemental Impurities Solution 2
    Certified Reference Material, 100 mg/kg each of Ir, Os, Pd, Pt, Rh, Ru in HCl 15%
    CAS Number: 10025-83-9
  98. Action
    E3003  
    Barium Standard for Ion Chromatography
    Certified Reference Material, 1000 mg/L in water
    CAS Number: 10022-31-8
  99. Action
    E2217  
    ICP Standard Solution
    Certified Reference Material, 1000 mg/L each of Ba, Ca, Mg, Sr in HNO3 5%, HF 0.2%
    CAS Number: 7761-88-8
  100. Action
    E2106  
    Instrument Calibration Standard 4 for ICP and HGA elements
    Certified Reference Material, 100 mg/L each of As, Tl, 50 mg/L each of Cd, Se, 30 mg/L Pb in HNO3 5%
    CAS Number: 7778-39-4

622 Products

per page
Page