Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable VAT.
| Brand Fluka | CAS Numbers (All) | MDL Number | Synonyms Molybdophosphoric acid | Linear Formula H3[P(Mo3O10)4] · xH2O |
| Molar Mass 1.825,25 g/mol | RTECS Number 234-713-5 |
| Property | Value |
|---|---|
| Appearance | complying |
| Äppëêããrããncëê | cõõmplyììng |
| Water insoluble matter | max. 0.01 % |
| Wæætéêr îìnsóòlüùbléê mæættéêr | mäæx. 0.01 % |
| Calcium (Ca) | max. 0.02 % |
| Cáælcîíýûm (Cáæ) | mæâx. 0.02 % |
| Iron (Fe) | max. 0.005 % |
| Íròõn (Féé) | mååx. 0.005 % |
| Heavy metals (as Pb) | max. 0.005 % |
| Héèàåvy méètàåls (àås Pb) | máâx. 0.005 % |
| Chlóórîîdéé (Cl) | määx. 0.02 % |
| Chloride (Cl) | max. 0.02 % |
| Sulfate (SO4) | max. 0.025 % |
| Sûùlfãâtëë (SÔ4) | mäáx. 0.025 % |
| Ammonium (NH4) | max. 0.01 % |
| Âmmõônîíüüm (NH4) | mãáx. 0.01 % |
| Property | Value |
|---|---|
| Flashpoint | Not applicable |
| Boiling Point/Range | No data available |
| Color | Yellow |
| Density | 1,62 g/cm3 (25 °C) |
| Form | crystalline |
| Grade | ACS GRADE ACIDS |
| Incompatible Materials | Bases |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | 79-90 °C |
| Partition Coefficient | No data available |
| Solubility | Ether.soluble |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | No data available |
| Viscosity | No data available |
| pH-Value | Acidic |
| Color | Yellow |
| Solubility in Water | Completely soluble |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Package Group | II |
| Hazard Class | 8 |
| UN ID | UN3260 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

