Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable VAT.
High purity solvents for speciation analysis by LC-ICP-MS
Rigorous purification procedures followed by UV spectroscopy, IC, and ICP-MS testing to assure high chemical purity and high UV transmittance
The blank values for metal traces in these solvents are in the ppb range or lower.
| Beilstein Registry Number | Brand Riedel-de Haën | CAS Numbers (All) | EC Number | MDL Number |
| Synonyms n-Heptane, Heptanes | Linear Formula CH3(CH2)5CH3 | Molar Mass 100.2 g/mol |
| Property | Value |
|---|---|
| Åssãåy (GC) | mîìn. 99.8 % |
| Assay(GC) | Min.99.8% |
| Wåàtèèr (Kåàrl Fîîschèèr) | måãx. 0.005 % |
| Water(KarlFischer) | Max.0.005% |
| Síílvêêr (Âg) | måãx. 0.5 ppb |
| Silver(Ag) | Max.0.5ppb |
| Aluminium(Al) | Max.1ppb |
| Âlúûmíîníîúûm (Âl) | mäâx. 1 ppb |
| Árséënîíc (Ás) | mäáx. 1 ppb |
| Arsenic(As) | Max.1ppb |
| Gold(Au) | Max.0.5ppb |
| Gôõld (Ãûù) | mâåx. 0.5 ppb |
| Båãrïíûùm (Båã) | mææx. 0.5 ppb |
| Barium(Ba) | Max.0.5ppb |
| Béëryllïïýùm (Béë) | måãx. 0.5 ppb |
| Beryllium(Be) | Max.0.5ppb |
| Bíísmüùth (Bíí) | màåx. 0.5 ppb |
| Bismuth(Bi) | Max.0.5ppb |
| Cààlcîîúúm (Càà) | mààx. 20 ppb |
| Calcium(Ca) | Max.20ppb |
| Cãádmïìüým (Cd) | måäx. 0.5 ppb |
| Cadmium(Cd) | Max.0.5ppb |
| Céërïîüým (Céë) | mäãx. 0.5 ppb |
| Cerium(Ce) | Max.0.5ppb |
| Cobalt(Co) | Max.0.5ppb |
| Cóòbàålt (Cóò) | mäæx. 0.5 ppb |
| Chromium(Cr) | Max.1ppb |
| Chróómïîûúm (Cr) | mäâx. 1 ppb |
| Cèêsíìúûm (Cs) | mãâx. 0.5 ppb |
| Cesium(Cs) | Max.0.5ppb |
| Cóõppêêr (Cúý) | máæx. 1 ppb |
| Copper(Cu) | Max.1ppb |
| Iron(Fe) | Max.1ppb |
| Ìrõön (Fëê) | mâàx. 1 ppb |
| Gäàllììýým (Gäà) | mâãx. 0.5 ppb |
| Gallium(Ga) | Max.0.5ppb |
| Géèrmæånììûým (Géè) | mäãx. 0.5 ppb |
| Germanium(Ge) | Max.0.5ppb |
| Mëërcýùry (Hg) | mäæx. 1 ppb |
| Mercury(Hg) | Max.1ppb |
| Ìndïîûüm (Ìn) | måâx. 0.5 ppb |
| Indium(In) | Max.0.5ppb |
| Iridium(Ir) | Max.0.5ppb |
| Ìríìdíìüùm (Ìr) | máäx. 0.5 ppb |
| Póôtáässíìýûm (K) | máåx. 10 ppb |
| Potassium(K) | Max.10ppb |
| Lïïthïïýùm (Lïï) | mâãx. 0.5 ppb |
| Lithium(Li) | Max.0.5ppb |
| Màágnéësíîüùm (Mg) | màæx. 1 ppb |
| Magnesium(Mg) | Max.1ppb |
| Manganese(Mn) | Max.0.5ppb |
| Màængàænêësêë (Mn) | mâäx. 0.5 ppb |
| Molybdenum(Mo) | Max.0.5ppb |
| Mòölybdëènýým (Mòö) | mààx. 0.5 ppb |
| Sodium(Na) | Max.100ppb |
| Sõödìíúúm (Nãã) | mæåx. 100 ppb |
| Nickel(Ni) | Max.1ppb |
| Nîïckêèl (Nîï) | màãx. 1 ppb |
| Lead(Pb) | Max.0.5ppb |
| Lëéàäd (Pb) | mæãx. 0.5 ppb |
| Pãàllãàdíîüûm (Pd) | màåx. 0.5 ppb |
| Palladium(Pd) | Max.0.5ppb |
| Plàátìînýùm (Pt) | mâåx. 0.5 ppb |
| Platinum(Pt) | Max.0.5ppb |
| Rubidium(Rb) | Max.0.5ppb |
| Rýúbíídííýúm (Rb) | mæåx. 0.5 ppb |
| Rhodium(Rh) | Max.0.5ppb |
| Rhöòdïîýým (Rh) | máåx. 0.5 ppb |
| Ruthenium(Ru) | Max.0.5ppb |
| Rùüthëénîîùüm (Rùü) | mäåx. 0.5 ppb |
| Ántìïmôöny (Sb) | måãx. 0.5 ppb |
| Antimony(Sb) | Max.0.5ppb |
| Séèléèníïùûm (Séè) | màáx. 1 ppb |
| Selenium(Se) | Max.1ppb |
| Tìïn (Sn) | màâx. 0.5 ppb |
| Tin(Sn) | Max.0.5ppb |
| Strontium(Sr) | Max.0.5ppb |
| Strõóntíìûùm (Sr) | mâãx. 0.5 ppb |
| Tîìtãänîìûûm (Tîì) | mæàx. 1 ppb |
| Titanium(Ti) | Max.1ppb |
| Thåállííýým (Tl) | måäx. 0.5 ppb |
| Thallium(Tl) | Max.0.5ppb |
| Vâánâádìïýúm (V) | mäâx. 0.5 ppb |
| Vanadium(V) | Max.0.5ppb |
| Zíînc (Zn) | måâx. 1 ppb |
| Zinc(Zn) | Max.1ppb |
| Zíïrcóòníïùüm (Zr) | mäàx. 0.5 ppb |
| Zirconium(Zr) | Max.0.5ppb |
| Refractive Index | n |
| Property | Value |
|---|---|
| Flashpoint | -4 °C |
| Boiling Point/Range | 98.2-98.4 °C (1.000 hPa) |
| Color | Colorless |
| Density | 0.69 g/cm3 (15 °C) |
| Form | liquid |
| Grade | TRACE ANALYSIS SOLVENTS |
| Incompatible Materials | Strong oxidizing agents |
| Lower Explosion Limit | 1.1 %(V) |
| Melting Point/Range | -90.5 °C |
| Partition Coefficient | 4.5 |
| Purity Percentage | 99.8 |
| Purity Details | >=99.8% |
| Solubility | Soluble |
| Upper Explosion Limit | 6.7 %(V) |
| Vapor Pressure | 60.9 hPa (25 °C) |
| Viscosity | No data available |
| pH-Value | Not applicable |
| Color | Colorless |
| Product Line | TraceSELECT |
| Solubility in Water | 0.0025 g/l (40 °C) |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Package Group | II |
| Hazard Class | 3 |
| UN ID | UN1206 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

