Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable VAT.
| Beilstein Registry Number | Brand Honeywell | CAS Numbers (All) | EC Number | MDL Number |
| Synonyms Glacial acetic acid | Linear Formula CH3CO2H | Molar Mass 60,05 g/mol | RTECS Number AF1225000 |
| Property | Value |
|---|---|
| Âssâåy | mìîn. 99 % |
| Assay | min. 99 % |
| Non-volatile matter | max. 0.005 % |
| Nòõn-vòõlàätïîlëé màättëér | mâæx. 0.005 % |
| Iron (Fe) | max. 0.0005 % |
| Íröòn (Fèë) | mæàx. 0.0005 % |
| Heavy metals (as Pb) | max. 0.0005 % |
| Hèéâåvy mèétâåls (âås Pb) | mãàx. 0.0005 % |
| Chlöórîìdèë (Cl) | mæâx. 0.0005 % |
| Chloride (Cl) | max. 0.0005 % |
| Sulfate (SO4) | max. 0.0005 % |
| Sûülfáàtëé (SÕ4) | mâæx. 0.0005 % |
| Property | Value |
|---|---|
| Flashpoint | 40 °C |
| Boiling Point/Range | 118 °C (1.013 hPa) |
| Color | Colorless |
| Density | 1,05 g/cm3 (20 °C) |
| Form | liquid |
| Grade | REAGENT GRADE ACIDS |
| Incompatible Materials | Strong bases, Metals, Amines, Cyanides, Sulphides, Nitric acid, Hydrogen peroxide, Alkaline carbonates |
| Lower Explosion Limit | 4 %(V) |
| Melting Point/Range | 16 °C |
| Partition Coefficient | -0,17 |
| Purity Percentage | 99 |
| Purity Details | 99-100% |
| Upper Explosion Limit | 17 %(V) |
| Vapor Pressure | 16 hPa (20 °C) |
| Viscosity | 1,22 mPa.s (20 °C) |
| pH-Value | Acidic |
| Color | Colorless |
| Product Line | Puriss. |
| Solubility in Water | Completely miscible |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Package Group | II |
| Hazard Class | 8 |
| UN ID | UN2789 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

